NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6in Velocity[TM] Two RCA Stereo Male to One RCA Mono Female Y-Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: Audio Adapters and Couplers
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 4"
Width (US): 2"
Weight: 0.08 lb
Cord Information
Connector Type End One: RCA Stereo Audio Male
Connector Type End Two: RCA Mono Audio Female
Cord Length US: 6"
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime