NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Toslink to RCA Analog Audio Converter (DAC) (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Audio Converters
Component Type: Devices
Dimensions
Height (US): 6.25"
Length (US): 9.675"
Width (US): 2.75"
Weight: 0.04 lbs
Cord Information
Connector Type End One: Toslink Female
Connector Type End Two: RCA Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 1 Year