NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Component Video + S/PDIF Audio to RJ45 Female Balun
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Component Video Isolation Transformers
Component Type: Baluns
Dimensions
Height (US): 2"
Length (US): 5"
Width (US): 5"
Weight: 0.484 lbs
Cord Information
Connector Type End One: RCA Component Video Female
Connector Type End Two: RJ-45 Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 1 Year