NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6x2 Component Video + Stereo Audio + TOSLINK[R] Digital Audio Matrix Selector Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Component Video Switches
Component Type: Devices
Dimensions
Height (US): 3.5"
Length (US): 11"
Width (US): 16.75"
Weight: 5.83 lb
Cord Information
Connector Type End One: RCA Component Video Female
Connector Type End Two: RCA Component Video Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Audio Input: 3V p-p
• S/N Ratio: 65 dB
• Audio Input Impedance: 10 kOhm
• Video Component Input Impedance: 75 Ohm
• Video Bandwidth: -3 dB @ 300 MHz
• Microsoft[R] Windows[R] 8 and 8.1 compliant

Features

• 6 inputs and 2 outputs
• Supports Composite Video, RCA Stereo Audio and Optical Digital Audio
• Control from front panel button or IR Remote
• Supports up to a 1080i resolution
• Warranty: 1 Year