Menu
Search
Menu
RCA Female to RJ45 Female Video Balun - Keystone Style
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Keystone
Type: Composite Video Baluns
Component Type: Baluns
Dimensions
Height (US): 0.75"
Length (US): 2"
Width (US): 0.75"
Weight: 0.03 lbs
Cord Information
Connector Type End One: RCA Female
Connector Type End Two: RJ-45 Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Warranty: Lifetime