NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
C2G VGA to Composite PC-TV Video Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: TruLink
Type: Composite Video Converters
Component Type: Devices
Dimensions
Height (US): 2.75"
Length (US): 10"
Width (US): 6.25"
Weight: 1.038 lb
Cord Information
Connector Type End One: 8-pin Mini Din Female
Connector Type End Two: RCA Composite Video Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Compatible with any operating system
• 2D flicker filter provides perfect static image quality
• Resolutions up to 1024x768x85Hz
• Supports VGA, Composite and S-Video output
• Supports: PAL or NTSC
• Warranty: 1 year
• Color: Black