Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
3-Play[TM] S-Video + Composite Video + TOSLINK[R] Digital Audio High Performance Selector Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Composite Video Switches
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9"
Width (US): 11"
Weight: 2.62 lb
Cord Information
Connector Type End One: RCA Composite Video Female
Connector Type End Two: RCA Composite Video Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 1 Year