NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4x2 S-Video + Composite Video + Stereo Audio Selector Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Composite Video Switches
Component Type: Devices
Dimensions
Height (US): 2.25"
Length (US): 9"
Width (US): 5.5"
Weight: 0.836 lb
Cord Information
Connector Type End One: RCA Composite Video Female
Connector Type End Two: RCA Composite Video Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 1 Year