Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Mini DisplayPort[TM] Male to DisplayPort[TM] Female Adapter - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: DisplayPort
Type: DisplayPort to DisplayPort Adapters
Component Type: Adapters
Dimensions
Height (US): 0.4"
Length (US): 2"
Width (US): 1"
Weight: 0.02 lbs
Cord Information
Connector Type End One: Mini DisplayPort Male
Connector Type End Two: DisplayPort Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime