Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
DisplayPort to VGA Active Adapter Decora Style Wall Plate - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: DisplayPort
Type: DisplayPort to VGA Adapters
Component Type: Wal Plates
Dimensions
Height (US): 1.75"
Length (US): 11.5"
Width (US): 8.375"
Weight: 1.031 lbs
Buy American Act Compliance
Country Of Origin: CHINA