Menu
Search
Menu
3ft DisplayPort™ Male to HD Male Active Adapter Cable - 4K 60Hz
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Adapter Cable

Electrical Specifications
• Voltage Rating: 30V
• Conductor Resistance: 30AWG-381Ωkm Max. at 20°C
• Insulation Resistance: FOAM-PE/PE DC-500V 100MΩ. km Min. at 20°C
• Dielectric Strength: AC 500V/1 Sec. Min.
• Impedance: 100±5Ω

Physical Specifications
• Operating Temperature: 0°C to 50°C
• Storage Temperature: -25°C to 70°C
• Connector 1: DP Male: Nickel Plated Shell: SPCC; Gold Plated Terminal: C5191; Black Core: LCP
• Connector 2: PCBA/Mini DP to HDMI A/M Plywood, Black Rubber Core (IC: PS176) PCB 'A, Nickel Plated Connector (Fog Surface) HDMI M Connector, Nickel Plated Shell: C2680; Gold Plated Terminal: C5191; Black Core: LCP
• Shell: Connector 1, Connector 2: Black ABS Finish Shell, SR Molding Black PVC
• Cable OD: 6.0, (7/0.10Tx1P+D+AL+Mylar)x5P+7/0.10Tx5C+F+ADB16/5/0.12, Jacket PVC Black
• Cable Marking: DisplayPort Cable E301195 UL AWM Style 20276 80[D]C 30V VW-1
• QC Inspection
• 100% Test for Open/Short
• Mechanical Test for Connectors
• Mean Time Between Failure is 400,000 Hours
• Approvals: CE marked and conforms to 2011/65/EU ROHS 2

Warranty

• Lifetime

Resources