NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
2-Port DVI-D[TM] Splitter with HDCP[TM] (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 2
Product Series: TruLink
Type: DVI Splitters
Component Type: Devices
Dimensions
Height (US): 2.75"
Length (US): 8.5"
Width (US): 11.75"
Weight: 1.74 lbs
Cord Information
Connector Type End One: DVI-D Dual Link Female
Connector Type End Two: DVI-D Dual Link Female
Buy American Act Compliance
Country Of Origin: TAIWAN