Menu
Search
Menu
HDMI[R], VGA + Stereo Audio to HDMI HDBaseT over Cat5 Extender Kit - Scaler/De-embedder (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: HDMI over Cat5
Component Type: Devices
Construction Information
Component 1: HDMI and VGA + Stereo Audio HDBaseT over Cat5 Extender Wall Plate Transmitter - White
Component 2: HDBaseT Over Cat5 Extender Receiver - Scaler/De-embedder
Dimensions
Weight: 0.001 lb
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

Electrical Specifications
• Maximum Distance Supported: 230ft (70m) at 1920 x 1080
• Maximum Resolution Supported: 1920 x 1080 (1080p)
• Supports: HDCP, HDBaseT, Serial Control
Power Adapter
• Input Voltage: 100-240 VAC, 50~60HZ
• Output Voltage/Amperage: 0.6A, 18VDC, 1.0A
• Cable Length: 1530±100mm
• Plug Diameter: 4.75mm, ID=1.7mm
• Center Pin Polarity: Positive
Physical Specifications
• Operating Temperature: 0~40°C; 0-80%RH (Non-condensing)
• Storage Temperature: -10~60°C; 0-80%RH (Non-condensing)

Features

• Extends HDMI, VGA, and Stereo Audio signals up to 230 feet
• Scales VGA video to a 1080p resolution
• De-embeds audio from an HDMI A/V signal
• Front panel push buttons to switch between HDMI and VGA inputs
• Warranty: 3 Years