NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Velocity[TM] HDMI[R] Female to Mini HDMI[R] Male Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Product Series: Velocity
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 6"
Width (US): 3.5"
Weight: 0.026 lbs
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Mini Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime