NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DVI-I Female to Female Coupler
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: MTP/MPO
Type: DVI to DVI Adapters
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 3"
Width (US): 2"
Weight: 0.106 lbs
Cord Information
Connector Type End One: DVI-I Dual Link Female
Connector Type End Two: DVI-I Dual Link Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime