NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
USB to HDMI[R] Adapter with Audio Up To 1080p
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 1.25"
Length (US): 5.25"
Width (US): 6.25"
Weight: 0.166 lbs
Cord Information
Connector Type End One: USB Mini-B Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: CHINA