NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
VGA to HDMI[R] Adapter Converter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Converters
Component Type: Devices
Dimensions
Height (US): 2.75"
Length (US): 9.5"
Width (US): 6.25"
Weight: 1.188 lb
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Signal Specifications
• Input Signals - Analogue Computer Video (RGBHV), Dual Channel Stereo Audio
• Output Signal - HDMI
• Video Bandwidth - 1.65Gbps
• Supported Video Input Resolutions - 640 x 480, 1280 x 768, 720 x 576, 1280 x 960, 800 x 600, 1280 x 1024, 1024 x 768, 1360 x 765, 1280 x 720, 1920 x 1080
• Supported Output Video Resolutions - 480i, 720p, 480p, 1080i, 576i, 1080p, 576p
• Audio Frequency Response: 20Hz to 20kHz
• Operating Frequency: 150MHz
Power Adapter Specifications
• Power Input - 100 - 240V~50/60Hz
• Power Output - 5V, 1A
• Pin Diameter - 5.5mm
• Center Pin Polarity - Positive
• DC Power Cable Length - 5.00ft
Physical Characteristics
• Video Input Connector - HD15 - VGA Female
• Audio Input Connector - 3.5mm Stereo Audio Female
• Video/Audio Output Connector - HDMI Female
• Housing Material - Metal
• Operating Temperature - 0[D] - 45[D]C
• Storage Temperature - -20[D] - 60[D]C
• Weight - 1.10lb
• Dimensions - 5.13 x 3.00 x 1.00in
• Warranty: 1 Year

Features

• Convert VGA video and Stereo Audio to a HDMI audio/video signal
• Plug-and-Play with no software or drivers required
• Supports up to a 1920x1080 resolution
• Metal housing for durability and long life