NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Pro HDMI to VGA and Audio Adapter Converter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Converters
Component Type: Devices
Dimensions
Height (US): 2.3"
Length (US): 6"
Width (US): 5"
Weight: 0.416 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Input Resolutions Supported
•640 x 480 @60Hz
•800 x 600 @60Hz
•1024 x 768 @60Hz
•1280 x 720 @60Hz
•1280 x 768 @60Hz
•1280 x 800 @60Hz
•1280 x 1024 @60Hz
•1360 x 768 @60Hz
•1600 x 1200 @60Hz
•1920 x 1080 @60Hz
•1920 x 1200
• Warranty: 1 Year @60Hz