NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDMI[R] HDBaseT over Cat5 Extender Single Gang Wall Plate Transmitter - Aluminum (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: Aluminum
Product Series: TruLink
Type: HDMI Extenders
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9.5"
Width (US): 6.125"
Weight: 1.64 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: RJ-45 Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

Signal Specifications
• Video Signal Support - HDMI
• HDMI Features Supported - HDCP, 3D, Deep color, Dolby + DTS 7.1 Audio, Consumer Electronics Control (CEC)
• Maximum Video Resolution - 1080p
• Maximum Cable Distance - 300ft*
• Recommended Category Cable - Solid Cat5e or Cat6* *Solid conductor Cat5 or Cat6 cabling is recommended for use with the digital products, HDMI and HDMI with RS232. Coiling of excess cable lengths should be avoided for best performance results. Shielded, solid conductor Cat5 or Cat6 cabling is recommended if a cable must be coiled or is run near other high-frequency signaling cables.
Power Adapter Specifications
• Input Voltage - 100-240V
• Output Voltage/Amperage - 18V, 1.0A
• Cable Length - 1.5m
• Plug Diameter - 4.75mm
• Center Pin Polarity - Positive
Physical Characteristics
• Video Input/Output Port - HDMI Female
• Data Input/Output Ports - RJ45 Female

Features

• Extend HDMI up to 300ft at a 1080p resolution
• Utilizes a single category cable for extension
• HDBaseT technology supports EDID pass through
• TruChoice Power allows for power at transmitter or receiver end
• Warranty: 3 Years