Menu
Search
Menu
HDMI[R] HDBaseT + Serial RS232 over Cat5 Extender Box Transmitter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: Black
Product Series: TruLink
Type: HDMI Extenders
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9.5"
Width (US): 6.25"
Weight: 1.794 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: RJ-45 Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

Signal Specifications
• Video signal support - HDMI
• HDMI Features Supported - HDCP, 3D, Deep color, Dolby + DTS 7.1 Audio, Consumer Electronics Control (CEC)
• Maximum video resolution - 1080p
• Maximum extension - 300ft
• Recommended category cable - Solid conductor Cat5e or Cat6* *Solid conductor Cat5 or Cat6 cabling is recommended for use with the digital products, HDMI and HDMI with RS232. Coiling of excess cable lengths should be avoided for best performance results. Shielded, solid conductor Cat5 or Cat6 cabling is recommended if a cable must be coiled or is run near other high-frequency signaling cables.
Power Adapter Specifications
• Input voltage - 100~240V
• Output voltage/Amperage - 18V, 1.0A
• Cable length - 1.5m
• Plug diameter - 4.75mm
• Center pin polarity - Positive
LED Indicator
• Steady blue - The connection to the HDMI display is established
• Steady green - There is no receiver or HDMI display detected
• Warranty: 3 Years
• Flashing blue and green - The receiver is detected, but no source or display is detected