NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDMI[R] HDBaseT over Cat5 Extender Four Port Box Transmitter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: Black
Number Of Ports: 4
Product Series: TruLink
Type: HDMI Extenders
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 11.5"
Width (US): 8.25"
Weight: 4.375 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

Signal Specifications
• Video signal support - HDMI
• HDMI Features Supported - HDCP, 3D, Deep color, Dolby + DTS 7.1 Audio, Consumer Electronics Control (CEC)
• Maximum video resolution - 1080p
• Maximum extension - 300ft
• Recommended category cable - Solid conductor Cat5e or Cat6* *Solid conductor Cat5 or Cat6 cabling is recommended for use with the digital products, HDMI and HDMI with RS232. Coiling of excess cable lengths should be avoided for best performance results. Shielded, solid conductor Cat5 or Cat6 cabling is recommended if a cable must be coiled or is run near other high-frequency signaling cables.
Power Adapter Specifications
• Input voltage - 100~240V
• Output voltage/Amperage - 18V, 1.0A
• Cable length - 1.5m
• Plug diameter - 4.75mm
• Center pin polarity - Positive
LED Indicators
Status/Power LED
• Flashing blue (Once per 3 seconds) - Stand-by mode
• Steady red - There is no HDMI source detected and the connection is not established
• Steady blue - The HDMI source is properly connected and a connection is established
Local Monitor LED
• Off/No color - There is no HDMI display detected
• Steady red - The connection to the HDMI display is not established
• Flashing blue - The connection to the HDMI display is in the process of being established
• Steady blue - The connection to the HDMI display is established
Monitor 1, 2, 3 and 4 LED
• Off/No color - There is no receiver or HDMI display detected
• Steady red - The connection to the HDMI display is not established
• Flashing blue - The connection to the HDMI display is in the process of being established
• Steady blue - The connection to the HDMI display is established
• Flashing blue (Once per 3 seconds) - The port has been disabled using the front panel buttons. Press and hold the front panel button for three seconds to enable the port

Features

• Extend HDMI to up to four displays at up to 300ft at a 1080p resolution
• Utilizes a single category cable for extension
• HDBaseT technology supports EDID pass through
• TruChoice Power allows for power at transmitter or receiver end
• Warranty: Lifetime