NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDMI[R] Audio De-Embedder
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Converters
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9.25"
Width (US): 6.125"
Weight: 0.679 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• Separates HDMI audio signals from the video signal
• Supports a Toslink Optical or Coax Digital Audio and 3.5mm Stereo Audio
• Supports up to a 1080p resolution and 3D video
• Warranty: 1 Year