NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDMI to DisplayPort Adapter Converter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: DisplayPort
Type: HDMI Converters
Component Type: Devices
Dimensions
Height (US): 2.8"
Length (US): 9.5"
Width (US): 6.2"
Weight: 0.808 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: DisplayPort Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

Electrical Characteristics
• Output Resolution – 1920x1200
• HDCP Support - Yes
• Operating Temperature - -10°C to 50°C
• Storage Temperature - -20°C to 70°C
Power Adapter Specifications
• Input - 100-240VAC, 50-60HZ, 0.5A
• Output - 5VDC, 2000MA
• Dimensions - 74.5 x 41 x 28.7mm
• Cable Length - 1080mm (42.5in)
• Pin Diameter - OD: 5.5mm, ID: 2.1mm
• Center Pin Polarity - Positive
Physical Characteristics
• Approvals - CE compliant for RoHS2
• Housing - Metal
• Dimensions - 81.5 x 42 x 23mm
• Connections - HDMI Female, DisplayPort Female
• Warranty: 1 Year