Menu
Search
Menu
HDMI®, USB-C, Mini DisplayPort™, and VGA to HDMI Adapter Converter Switch - 4K 60Hz
Sorry! That combination does not exist.
Find a Store
Specifications

Electrical Specifications
• VGA Resolution: 1920 x 1080 at 60Hz (max.)
• HDMI Resolution: 4096 x 2160 at 60Hz (max.)
• HDMI Audio: Supports HDR10, HDR Dolby Vision, CEC, and ARC
• MiniDP Resolution: 4096 x 2160 at 60Hz (max.)
• USB-C Resolution: 4096 x 2160 at 60Hz (max.)
• Chipset: EP9461E
• Power Adapter Electrical Input: 100-240VAC, 50-60Hz, 0.5A max.
• Power Adapter Electrical Output: 5VDC, 2.5A

Physical Specifications
• Material: Housing: Metal
• Material: Housing: Black
• Mini DP Connector: 20P SMT, Shell: Nickel Plated, Insulation: Black, Contact: Gold/Tin/Nickel Plated
• HDMI Connector: A Type 19P Receptical, Front Shell: Nickel Plated, Insulation: Black, Contact: Gold/Tin Plated
• VGA Connector: Shell: Nickel Plated, Insulation: Blue, Contact: Gold Plated
• 3.5mm Jack Connector: Housing: Green, Contact: Gold Plated
• USB-C Connector: Shell: Nickel Plated, Insulation: Black, Contact: Gold Plated
• Power LED: Green
• DC Jack: Housing: Black, Pin OD: φ2.5mm
• Operating Temperature: 0[D]C to +40[D]C (Non-Condensing)
• Storage Temperature: -20[D]C to +80[D]C
• Unit Dimensions (WxLxH): 156 x 79.5 x 24mm
• Power Adapter Plug: UK, US, EU Type
• Power Adapter Mechanical Dimensions: 62 x 39.5 x 30.3mm
• Power Adapter Cable Length: 1500 ± 100mm
• Power Adapter DC Plug: φ5.5 x φ2.5mm
• Approvals: CE marked and conforms to 2011/65/EU ROHS 2

Warranty

• 3 Years