NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
VGA + 3.5mm to HDMI® Adapter Converter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: 3.5mm Stereo Female
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Signal Specifications
• Input Signals: Analog Computer Video (RGBHV), Dual Channel Stereo Audio
• Output Signal: HDMI
• Video Bandwidth: 1.65Gbps
• Supported Video Input Resolutions: 640 x 480, 1280 x 768, 720 x 576, 1280 x 960, 800 x 600, 1280 x 1024, 1024 x 768, 1360 x 765, 1280 x 720, 1920 x 1080
• Supported Output Video Resolutions: 480i, 720p, 480p, 1080i, 576i, 1080p, 576p
• Audio Frequency Response: 20Hz to 20kHz
• Operating Frequency: 150MHz

Power Adapter Specifications
• Power Input : 100 - 240V~50/60Hz
• Power Output: 5V, 1A
• USB Power Cable Length: 1000 ± 15mm (3.28ft)

Physical Characteristics
• Video Input Connector: HD15 - VGA Female
• Audio Input Connector: 3.5mm Stereo Audio Female
• Video/Audio Output Connector: HDMI Female
• Power Input Connector: USB Micro-B Female
• Operating Temperature: 0[D] - 50[D]C
• Storage Temperature: -25[D] - 70[D]C
• Dimensions: 50 x 50 x 15mm
• Conforms to 2011/65/EU ROHS2