Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HDMI® Inline Extender 4K60
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Devices
Cord Information
Connector Type End One: HDMI Female

Electrical Specifications:

  • Power Consumption: 1 watts (Maximum)
  • Insulation Resistance: 10MΩ
  • Conductive Resistance: 10Ω
  • Withstanding Voltage: DC300V at 0.01S
  • External Power Source (optional): 5V 150mA on DC receptacle

Signal Specifications:

  • Maximum Resolution: 4K@60HZ, 4:4:4
  • Maximum Resolution Range:
    4K@60Hz, YUV 4:4:4, 25m (15m to source + 10m to display)
    4K@30Hz, 40m (25m to source + 15m to display)
    1080P@60Hz, 50m (30m to source + 20m to display)
  • Data Transfer Speed Rate: 18Gbps (Maximum)
  • HDMI Compliance: Up to HDMI 2.0
  • HDCP Compliance: Up to HDCP 2.2
  • HDR: HDR10 and Dolby Vision HDR
  • Video Color Format: Deep color 36bit
  • Audio Format: DTS-HD/true-HD/LPCM7.1/AC3/DTS/DSD

Physical Specifications:

  • Operating Temperature: 0 ~ 40°C; 0 ~ 80%RH(Non-condensing)
  • Storage Temperature: -10 ~ 60°C; 0 ~ 80%RH(Non-condensing)
  • Color: Texture Paint Black
  • Dimensions (LxWxH): 52x45x21mm
  • Net Weight: 128g
  • Approvals: CE and conforms to 2011/65/EU ROHS
  • Connectors:
    (1) DC Jack: OD=5.5mm, ID=2.0mm; Contact Pin: Nickel Plated; Shell: Nickel Plated; Fram: 94V-0, Thermoplastic, Black
    (2) HDMI: Female Contact Pin: Gold Plated, 3UM; Shell: Gold Flash; Frame: 94V-0, Thermoplastic, Black
    (3) Screw for Housing: M3*4 Countersink; Carbon Steel (Black)

  • Warranty: 3 Years
Resources