NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
RapidRun® HDMI® + USB Extender
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Extenders
Cord Information
Connector Type End One: HDMI Female

Signal Specifications
• Resolutions Supported: 4096x2160 60Hz, 4096x2160 30Hz, 3840x2160 60Hz, 3840x2160 30Hz, 1080p, 720p, 480p
• Frame rate: 24, 25, 30, 50, or 60fps
• Chroma Sampling: 4:4:4, 4:2:2, 4:2:0
• Color Bit depth: 8 bits per color for 60 Hz, 10 bit per color for 30 Hz
• Aspect ratio supported: 21:9, 16x9
• HDCP 2.2
• Bandwidth: 18 Gbps
• Supported audio channels 32
• Audio sample frequency 1536kHz
• Synchronization of audio and video Dynamic
• Audio Return Channel
• HDMI Features Supported: Ethernet Return Channel, HDMI High Speed, HDCP, EDID, CEC,
• Compliance: CE and Conforms to 2011/65/EU ROHS 2

Physical Specifications
• Operating Temperature: -10[D]C to +50[D]C
• Storage Temperature: -10[D]C to +50[D]C
• Operating Humidity: 0% to 90 % RH (no condensation)
• Storage Humidity: 0% to 90% RH (no condensation)

Physical Characteristics
• Dimensions (HxWxD): 22.50mmH (0.886 inch) x 130.10mmW (5.122 inch) x 66.80mmD (2.63 inch)
• Cable: USB A to Micro USB Cable
• Jacket Material: PVC
• Color: Black

Pack Contents
• 1 x Rapid Run HDMI+USB Extender (TX)
• 1 x Rapid Run HDMI+USB Extender (RX)
• 2 x USB-A to Micro USB-B Cables
• Quick Start Guide

 

Resources