Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Wireless Audio/Video Receiver (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Miracast
Component Type: Devices
Dimensions
Height (US): 2"
Length (US): 6"
Width (US): 5"
Weight: 0.368 lbs
Cord Information
Connector Type End One: 0
Connector Type End Two: 0
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

Please Note: This product is not designed to act as a true cable replacement. Some pixilation and/or periodic signal dropouts may occur and are not uncommon with wireless technology.
Wireless Specifications:
• Wireless Standard - 1T2R (1x2) - (IEEE 802.11n WLAN)
• Frequency Range - 2.4GHz
• Channel Bandwidth - 20MHz/40MHz (5G only)
• RF Power - Output - 10dBm max / Receive level - 10dBm min
• Distance - Max - 30ft line of sight (no walls), Normal - 10 - 15ft
• Transmission Delay - Max 0.5 sec Latency
• Antenna Diversity - Single Antenna for Wi-Fi
Electrical Characteristics:
• Media Processor - H.264 used for compression
• Video Format - MPEG-2/H.264/VC-1/AVS/MPEG4
• Audio Format - MP1/2/3 / AC3 / AAC LC / HE-AAC
• Resolution - Max 1080p/20Hz or 1080i/60Hz
Physical Characteristics:
• Connections - HDMI Type A 19 pin Female Output, USB Micro-B Female
• Dimensions - 83.2 x 15 x 52mm
Compatible Operating Systems:
• Android 4.1.2 and later
• Windows 10
• Windows 8.1*
• Windows 7* *Windows 7 and 8.1 compatibility requires support for Intel WiDi. To learn more, visit the [L path="http://supportkb.intel.com/wireless/wireless-display/templates/selfservice/intelwidi/#portal/1026/article/2511"] System requirements for Intel[R] WiDi[/L] page.
For large deployments: Actual performance may extend further than 30 feet and may penetrate through walls. It is suggested that this product be tested prior to installation, especially in large scale deployments in a single location such as a school or office environment.

Features

• Supports up to a 1080p resolution
• Simple set up and pairing provides a user experience similar to Bluetooth[R]
• Wireless connection mirrors the image from a mobile device onto a display
• Compatible with many devices running an Android[TM] or Windows[R] Operating System
• Designed for use with a variety of Miracastâ„¢-enabled devices
•Warranty: 1 Year