NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Wireless A/V for HDMI® Devices with 2 Receiver Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Devices
Cord Information
Connector Type End One: HDMI Female

WiFi Specifications

  • WiFi Standard: 1T2R (1x2) - (IEEE 802.11n WLAN)
  • Frequency Range: 2.4GHz / 5GHz
  • Wifi® Security Encryption: Crypto engine for HDCP 2.x and DTCP-IP
  • Channel Bandwidth: 20MHz / 40MHz (5G only)
  • RF Power: Output—10dBm max / Receive level—10dBm min
  • Distance: Max—30m • Normal—10-15ft
  • Transmission Delay: Max 0.5 sec Latency
  • Antenna Diversity: Single Antenna for WiFi Electrical Specifications
  • Media Processor: H.264 compressing
  • Video Format: MPEG-2/H.264/VC-1/AVS/MPEG4
  • Audio Format: MP1/2/3 / AC3 / AAC LC / HE-AAC
  • Supported Resolutions: 480p (60Hz), 576p (50Hz), 720p (50/60Hz), 1080p (50/60Hz)
  • Refresh Rate: 60Hz
  • Wireless: Wireless Display WiDi Transmitter Physical Specifications
  • Connections: HDMI Type A 19 pin Female, Micro USB-B Female
  • Dimensions: 83 x 13.6 x 85mm Receiver Physical Specifications
  • Connections: HDMI Type A 19 pin Female, Micro USB-B Female
  • Dimensions: 83.2 x 15 x 52mm Pack Contents
  • Transmitter unit
  • 2 x Receiver units
  • 3 x DC 5V/1A universal power adapters
  • USB power cable
  • 3 x HDMI cables
  • Double sided tape
  • User Manual Warranty: 3 Years
Resources
Customer Drawing No.
Installation Instructions