NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
F-Type 2 GHz Video Coupler
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Couplers
Dimensions
Height (US): 0.25"
Length (US): 1"
Width (US): 0.25"
Weight: 0.02 lbs
Cord Information
Connector Type End One: F-Type Female
Connector Type End Two: F-Type Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• High return loss: Minimum of 20 dB at 2 GHz
• Low insertion loss: Maximum of 0.05 dB
• Barrel length: 1 inch


• Warranty: Lifetime