NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
N-Female to SMA Female Wi-Fi Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 1.125"
Width (US): 0.5"
Weight: 0.06 lbs
Cord Information
Connector Type End One: N-Type Female
Connector Type End Two: SMA Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime