NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
BNC Female to N-Male Wi-Fi Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.75"
Length (US): 1.375"
Width (US): 0.75"
Weight: 0.09 lbs
Cord Information
Connector Type End One: BNC Female
Connector Type End Two: N-Type Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime