NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
12ft Value Series[TM] Bi-Directional S-Video to Composite Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: S-Video to RCA
Component Type: Adapter Cables
Dimensions
Height (US): 0.75"
Length (US): 8"
Width (US): 6.5"
Weight: 0.59 lb
Cord Information
Connector Type End One: S-Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 12'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime