NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
25ft Value Series[TM] Bi-Directional S-Video + 3.5mm Audio to RCA Audio/Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: S-Video to RCA
Component Type: Adapter Cables
Dimensions
Height (US): 1.25"
Length (US): 7.5"
Width (US): 6.75"
Weight: 1.72 lb
Cord Information
Connector Type End One: S-Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 25'
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime