NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
50ft Value Series[TM] 4-in-1 RCA + S-Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Value Series
Type: S-Video to RCA
Component Type: Cables
Dimensions
Height (US): 3.5"
Length (US): 10.5"
Width (US): 8.75"
Weight: 4.78 lb
Cord Information
Connector Type End One: RCA Composite Video Male
Connector Type End Two: RCA Composite Video Male
Cord Length US: 50'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• Gold-plated terminals ensure long-lasting, corrosion-free connections
• Fully molded connectors provide excellent strain relief to keep your cable intact
• Individually double-shielded 75 Ohm coax with foil and braid shield reduces unwanted noise and distortion
• high quality 26 AWG 90% spiral-wrapped copper-shielded audio wire
• PVC jacket provides added flexibility and durability


• Warranty: Lifetime