NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DVI to VGA Adapter Converter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: USB Micro-B Female DVI-D Male
Connector Type End Two: VGA Female
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Electrical Specifications

  • Maximum Resolution: 1920x1080
  • Voltage Rating: 30V
  • Impedance Ω TDR: 100±5
  • Intra-Pair Skew: 15PS/M Max
  • Insulation Resistance: Foam-PE/HD-PE DC-500V 100MΩ.Km Min At 20°C
Physical Specifications

  • Housing: ABS
  • Jacket Material and Thickness: PVC (0.7mm)
  • Minimum Bend Radius: 12mm
  • Mean Time Between Failure: 4000 hr
  • Operating Temperature: 0°C to 70°C
  • Storage Temperature: -10°C to 40°C
DVI Cable Physical Specifications

  • Cable Outer Diameter: 5.5mm ± 0.2
  • Conductor: 32 AWG (7/0.06 TCS) x15
  • Shield 1: Al Mylar Wrap
  • Shield 2: Braid, 16/6/0.12 AMA (75% Coverage)
  • Drain: 32 AWG (7/0.8 TC) x5
  • Insulation: Foam-PE+Skin 0.5±0.05