NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
13W3 Male to HD15 Female Pinning Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Type: VGA to 13W3 Adapters
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2.75"
Width (US): 2"
Weight: 0.12 lbs
Cord Information
Connector Type End One: 13W3 Male
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime