NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
11in 2-Port VGA Monitor Splitter Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 2
Product Series: TruLink
Type: VGA Splitters
Component Type: Devices
Dimensions
Height (US): 1"
Length (US): 7.5"
Width (US): 5.5"
Weight: 0.296 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Female
Cord Length US: 11"
Buy American Act Compliance
Country Of Origin: CHINA