Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HD15 VGA M/M Mini Gender Changer (Coupler)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Nickel
Type: VGA Gender Changers and Port Savers
Component Type: Gender Changers
Dimensions
Height (US): 0.5"
Length (US): 1"
Width (US): 0.75"
Weight: 0.02 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime