NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
DVI Male to HD15 VGA Female Video Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Type: VGA to MAC Adapters
Component Type: Adapters
Dimensions
Height (US): 0.5"
Length (US): 2.5"
Width (US): 1.75"
Weight: 0.09 lbs
Cord Information
Connector Type End One: DVI-A Male
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA
Specifications


Features

• Perfect for converting a VGA cable connector to DVI for use with a display
• Supports resolutions up to 1600 x 1200
• Use with analog DVI-I port on display
• Warranty: Lifetime