NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
1.5ft Premium HD15 Male to RGBHV (5-BNC) Male Video Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: VGA to BNC Adapters
Component Type: Adapter Cables
Dimensions
Height (US): 1.25"
Length (US): 9"
Width (US): 6"
Weight: 0.334 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: BNC RGBHV Male
Jacket Rating: Standard Non-Rated
Cord Length US: 1.5'
Buy American Act Compliance
Country Of Origin: CHINA
Specifications

• 28 AWG tinned-copper coax conductor delivers quality video
• PVC jacket is flexible for easy installation
• Aluminum undermold and braided shield assists in reducing EMI/RFI interference to meet FCC requirements
For more detailed specifications, please [F path="/specsheets/02566-specs.pdf"]read this.[/F]


• Warranty: Lifetime