Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
VGA + Stereo Audio over Cat5 Extender Box Transmitter (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: Blue
Product Series: TruLink
Type: VGA & Audio over Cat5
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9.25"
Width (US): 6.25"
Weight: 1.87 lbs
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: RJ-45 Female
Buy American Act Compliance
Country Of Origin: TAIWAN