NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TruLink® 500ft VGA+3.5mm Audio+Serial RS232 over Cat5 Repeater
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: Black
Product Series: TruLink
Type: VGA & Audio over Cat5
Component Type: CAT5 Repeater