NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
VGA Signal Booster
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: TruLink
Type: VGA Extender Devices and Boosters
Component Type: Devices
Dimensions
Height (US): 2.75"
Length (US): 9.5"
Width (US): 6.25"
Weight: 0.718 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: CHINA