NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TruLink[R] 2-Port VGA/USB 2.0 and PS/2 KVM Switch with Cables (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Number Of Ports: 2
Connection Type: MTP/MPO
Product Series: TruLink
Type: VGA KVM Switches
Component Type: Devices
Dimensions
Height (US): 2.75"
Length (US): 10.75"
Width (US): 8"
Weight: 2 lbs
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: TAIWAN