NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TruLink[R] VGA + Stereo Audio + Composite Video + Audio over Cat5 Extender Box Receiver
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Product Series: TruLink
Type: VGA, Audio & Composite over Cat5
Component Type: Devices
Dimensions
Height (US): 2.5"
Length (US): 9.5"
Width (US): 6"
Weight: 1.403 lbs
Cord Information
Connector Type End One: VGA Female
Connector Type End Two: RJ-45 Female
Buy American Act Compliance
Country Of Origin: TAIWAN