Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TruLink® Double Gang VGA+3.5mm Audio+Serial RS232 over Cat5 Wall Plate Transmitter with 1 Decorative Compatible Cutout - Aluminum
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: CAT5
Color: Aluminum
Product Series: TruLink
Type: VGA, Audio & HDMI over Cat5
Component Type: CAT5 Wall Plate Transmitter