NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Infrared (IR) Remote Control Dual Band Wall Plate Receiver (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Product Series: TruLink
Type: Remote Control Receivers
Component Type: Wal Plates
Dimensions
Height (US): 2"
Length (US): 5.25"
Width (US): 3.75"
Weight: 0.182 lbs
Cord Information
Connector Type End One: 0
Connector Type End Two: 0
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

• Frequency Range: 34 - 60 kHz

Features

• Dual band IR receiver
• LED light confirms IR communication
• 12V DC operation
• Warranty: 1 Year