NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Infrared (IR) Remote Control Repeater Kit (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Remote Control Extenders
Component Type: Kits
Dimensions
Height (US): 2.25"
Length (US): 11"
Width (US): 6.25"
Weight: 1.22 lb
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

For more detailed specifications, please [F path="/cutsheets/40430.pdf"]read this.[/F]
• IR Receiver has size of 2.25in (L) x 0.5in (W) x 0.5in (H); 9ft cable is attached for connection to IR Repeater; IR receiver has blue LED to confirm receipt of IR signal.
• IR Repeater Block has size of 2.5in (L) x 2.25in (W) x 1in (H); requires 12 VDC (adapter included)
• Emitters have a dual emitter y-cable; overall length is 9 feet; final 3 feet may be separated.

Features

• Allows for control of devices behind closed doors
• Includes emitters to control up to four devices
• LED light confirms IR communication
• Warranty: 1 Year