News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
Infrared Remote (IR) Control Repeater Kit- 4 Emitters
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: Remote Control Extenders
Component Type: Devices
Dimensions
Height (US): 2.75"
Length (US): 9.5"
Width (US): 6.25"
Weight: 0.985 lb
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: 1 Year